P-0-0250 Probe 1 value source
This parameter defines the source value of probe 1. This source value is sampled in case of a probe 1 trigger event and the sampled value is stored in S-0-0130 or S-0-0131 depending on the occurred signal edge.
Attributes
Name |
Value |
---|---|
Datatype |
hex |
Data length in bit |
16 |
Decimal point |
0 |
Min. Value |
- |
Default |
0 |
Max. Value |
- |
Unit |
- |
Changeable in EtherCAT state |
PreOp, SafeOp, Op |
Cyclic transfer |
No |
Device parameter |
No |
Related to interface revision |
No |