RECORD
ASCII - Command | RECORD |
|
| |
Syntax Transmit | RECORD [Data] |
| ||
Syntax Receive | RECORD <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | String | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | 1 .. 10000 (=Time);1 .. 1024(=Points); ASCII String (=Var) | DPR | No | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Oscilloscope | EEPROM | No | |
Short Description | Scope: Capture Data for Recording |
Description
The RECORD command can be used to define the data for the next SCOPE recording. The command is used in the following form.
RECORD time number var1 [var2] [var3]
- time: the sampling interval in 250 microsecond steps
- number: the number of sample points to be recorded.
The maximum possible number depends on the number and size of the variables to be recorded.
If the number entered is too large, it will automatically be limited (when recording Long/Float variables, a maximum of 512 sample points can be recorded). var1,var2,var3 - names of the variables to be recorded.
Apart from the names for macro variables, the following names can be used.
I - actual value of current