I
ASCII - Command | I |
|
| |
Syntax Transmit | I |
| ||
Syntax Receive | I <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 3558 (hex) | |
DIM | Amperes | PROFIBUS PNU | 1688 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 88 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Actual Values | EEPROM | No | |
Short Description | Current Monitor |
Description
This variable returns the actual current value in amperes. This value is always positive.