VCMD
ASCII - Command | VCMD |
|
| |
Syntax Transmit | VCMD |
| ||
Syntax Receive | VCMD <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 361E (hex) | |
DIM | MUNIT | PROFIBUS PNU | 1886 (dec) IND = 0000xxxx (bin) | |
Range | -VMAX .. VMAX | DPR | 286 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Actual Values | EEPROM | No | |
Short Description | Internal Velocity Setpoint in RPM |
Description
The VCMD variable contains the internal velocity setpoint (after the ramp generator) in RPM.
Depending on the operating mode that is set (OPMODE=0), this value is either provided directly and digitally (fieldbus, slot card) or derived from the analog velocity setpoint (OPMODE=1).
For operating modes that do not use a velocity control loop (OPMODE=2,3) the VCMD variable has the value V of the actual velocity.