VBUS
ASCII - Command | VBUS |
|
| |
Syntax Transmit | VBUS |
| ||
Syntax Receive | VBUS <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Integer32 | CANBus Object Number | 361A (hex) | |
DIM | Volts | PROFIBUS PNU | 1882 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 900 | DPR | 282 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Actual Values | EEPROM | No | |
Short Description | DC-bus voltage | |||
Description
The present voltage of the DC-bus.