HRESET
ASCII - Command | HRESET |
| For Manufacturer Use only | |
Syntax Transmit | HRESET |
| ||
Syntax Receive | HRESET | Available in |
| |
Type | Command | MMI | No | |
ASCII Format | - | CANBus Object Number | 3555 (hex) | |
DIM | - | PROFIBUS PNU | 1685 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 85 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.30 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Feedback | EEPROM | - | |
Short Description | Hiperface: Load Default Parameters |
Description
The HRESET returns the default values. This command is only available when FBTYPE = 2/4/7 has been set, and the amplifier detects a sin/cos encoder. If a SinCoder (Stegmann type SNS50/60) is detected, then the correction values from data field 5 will be transferred to the encoder variables (in other cases, the default values).