IDN 3038 (P-0-3038) Probe 1 and 2 Enable

Used to arm the position capture mechanism for probe 1 and 2 so that the next valid probing signal edge captures the current position into IDN 130 and 132 or 131 and 133. This IDN could only be used if the IDN 3039 is set to 1 by the master. IDN IDN 3038 may be assigned to a RTC bit (MDT control word bit 6 or 7) through IDN 301 or IDN 303 . This IDN is write-protected while it is assigned to a RTC bit.

Data Length:

2 bytes

Non-Volatile:

No

Data Type:

Binary

Write Access:

CP2, CP3, CP4

Minimum:

0

Run-Up Check:

 

Maximum:

1

Cyclic Transfer:

 

Default:

0

Serial Equiv:

 

Units:

 

Version:

5.04 

IDN Type:

IO

ADS Index Group (hex.):

0x8BDE