IDN 3039 (P-0-3039) Probe 1 and 2 Control Parameter

The master may use this IDN to configure the probe enable IDNs. If this IDN is set to 0, the master can enable both probes with IDN 405 and 406 and if it is set to 1, the master can enable both probes with IDN 3038 at the same time. The following rules govern the assignment and use of this IDN:

This IDN cannot set to 0, if the IDN 3038 is actual assign to a real time control bit through IDN 301 or 303.

This IDN cannot set to 0, if the IDN 3038 is actual set to 1.

This IDN cannot set to 1, if the IDN 405 or 406 is actual assign to a real time control bit through IDN 301 or 303.

This IDN cannot set to 1, if the IDN 405 or 406 is actual set to 1.

Data Length:

2 bytes

Non-Volatile:

No

Data Type:

Binary

Write Access:

CP2, CP3, CP4

Minimum:

0

Run-Up Check:

 

Maximum:

1

Cyclic Transfer:

 

Default:

0

Serial Equiv:

 

Units:

 

Version:

5.04 

IDN Type:

IO

ADS Index Group (hex.):

0x8BDF