IDN 405 (S-0-0405) Probe 1 Enable
Used to arm the position capture mechanism so that the next valid probing signal edge captures the current position into IDN 130 or 131.
IDN 405 may be assigned to a RTC bit (MDT control word bit 6 or 7) through IDN 301 or IDN 303 . This IDN is write-protected while it is assigned to a RTC bit and could only reset to 0 via the SC. Refer to IDN 170 for more information.
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | Binary | Write Access: | CP2, CP3, CP4 |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: |
| Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | PS | ADS Index Group (hex.): | 0x0195 |