IDN 303 (S-0-0303) Allocation of Real-time Control Bit 2
Assigns a control signal IDN to the real-time control bit 2 (RTC bit 2, MDT control word bit 7).
Two RTC bits are defined within the MDT control word (bits 6 and 7) and may be updated every communication cycle by the master. For further information refer to IDN 301 .
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | IDN | Write Access: | CP2, CP3, CP4 |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: | 0 | Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | MT:SC | ADS Index Group (hex.): | 0x012F |