IDN 3004 (P-0-3004) Position Switch Configuration
Extends the functionality of the „Position Switch Points“ ( IDN 60 0 through 63).
A new position switch configuration will not be active until the parameter set is saved to non-volatile memory and a cold start or warm start ( IDN 128 procedure is initiated.
Data Length: | 2 bytes | Non-Volatile: | Yes |
Data Type: | Binary | Write Access: | CP2, CP3 |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: |
| Serial Equiv: | SWCNFG |
Units: |
| Version: | |
IDN Type: | IO | ADS Index Group (hex.): | 0x8BBC |
Definition:
Bit | Description | Setting |
---|---|---|
LSB 0 | Control of negative SW-Limit switch ( IDN 50 and 55) | 0 = Control switched off 1 = Control active |
1 | Reserved. | 0 |
2 | IDN 50 is working as a SW-Limit switch | 0 = Only report 1 = SW-Limit switched on |
3 | Reserved | 0 |
4 | Control of positive SW-Limit switch ( IDN 49 and 55) | 0 = Control switched off 1 = Control active |
5 | Reserved. | 0 |
6 | IDN 49 is working as a SW-Limit switch | 0 = Only report 1 = SW-Limit switched on |
7 | Reserved. | 0 |
8 | Enable extended function for „Position Switch Point 1“ ( IDN 60 ). | 0 = Disabled. 1 = Enabled. |
9 | Switch point 1 digital output polarity. | |
10 – 11 | Reserved. | 0 |
12 | Enable extended function for „Position Switch Point 2“ ( IDN 61 ). | 0 = Disabled. 1 = Enabled. |
13 | Switch point 2 digital output polarity. | |
14 – 15 | Reserved. | 0 |