Product overview

Product overview 1:

Item number

Explanation

1

X5: Power connection (M12, 5-pin, L-coded)

2

Housing

3

Shaft with flattening (D-shape)

4

X2/OUT: EtherCAT connection (M8, 4-pin)

5

X1/IN: EtherCAT connection (M8, 4-pin)

6

X4: Sensor connection (M8, 3-pin)

7

X3: Sensor connection (M8, 3-pin)