EtherCAT connection X1, X2
The integrated stepper motor drive ASI8100 is an EtherCAT slave and has two connections (M8 socket, 4-pin, A-coded, shielded) at slot X1, X2 for the incoming and outgoing EtherCAT signals
Pin assignment X1, X2 [M8 socket, 4-pin, A-coded, shielded]
Contact | Function | Core color/ |
|---|---|---|
1 | Tx+ | Yellow |
2 | Rx+ | White |
3 | Rx- | Blue |
4 | Tx- | Orange |
Housing | Shield | Shield |
The connection cables are not included in the scope of delivery. The wire colors apply to EtherCAT cables from Beckhoff. For suitable connection cables, see EtherCAT cable.
Display
Status LED
The integrated ASI8100 stepper motor drive is an EtherCAT slave and has three green LEDs "Run", "L/A0" and "L/A1". "Run" shows the status of the slave in the EtherCAT network and "L/A0" and "L/A1" show the status of the EtherCAT communication of the respective port.
LED “Run”
Status display of the EtherCAT slave
Each EtherCAT slave has a green LED labeled “Run”. The LED signals the status of the slave in the EtherCAT network:
LED | Meaning |
|---|---|
Off | Slave is in “Init” state |
flashes uniformly | Slave is in “Pre-Operational“ state |
flashes sporadically | Slave is in “Safe-Operational” state |
flashes very quickly | BOOT |
lit | Slave is in “Operational” state |
Description of the states of EtherCAT slaves
LED “L/A0”
Link/Act LED
There is a green LED labeled “L/A0” on the right side of the housing. The LED indicates the communication state of the respective socket.
LED | Meaning |
|---|---|
off | no connection to the connected EtherCAT device |
lit | LINK: connection to the connected EtherCAT device |
flashes | ACT: communication with the connected EtherCAT device |
LED “L/A1”
Link/Act LED
There is a green LED labeled “L/A1” on the right side of the housing. The LED indicates the communication state of the respective socket.
LED | Meaning |
|---|---|
off | no connection to the connected EtherCAT device |
lit | LINK: connection to the connected EtherCAT device |
flashes | ACT: communication with the connected EtherCAT device |