Type key
ASI81uv-ab00-wxyz | Explanation |
|---|---|
ASI81 | Product area
|
u | Flange size
|
v | Overall length
|
a | Feedback system
|
b | Drive-integrated safety technology
|
w | Shaft version
|
x | Winding code
|
y | System bus/drive profile
|
z | Holding brake
|
ASI81uv-ab00-wxyz | Explanation |
|---|---|
ASI81 | Product area
|
u | Flange size
|
v | Overall length
|
a | Feedback system
|
b | Drive-integrated safety technology
|
w | Shaft version
|
x | Winding code
|
y | System bus/drive profile
|
z | Holding brake
|