Name plate

Name plate 1:

Item number

Explanation

1

Product name

2

Holding torque

3

max. current consumption for power supply 24/48 V DC

4

max. current consumption for control voltage 24 V DC

5

Protection rating

6

Insulation class

7

Country of manufacture

8

WEEE conformity

9

Data-Matrix Code; BIC = Beckhoff Identification Code

10

CE conformity