Industrial PC

Fieldbus Components


Bus Coupler


Bus Terminal Controller


Bus Terminals


Terminal Modules


EtherCAT Box



EPxxxx | Industrial housing



EPPxxxx | Industrial housing




IO configuration in TwinCAT | EtherCAT Box modules




EPPxxxx-x7xx | EtherCAT P Box modules with ID switch




EPP1xxx | EtherCAT P Box modules with digital inputs




EPP1111-0000 | EtherCAT P Box with ID switch




EPP1321-0060 | 1-channel EtherCAT to EtherCAT P supply module




EPP1322-0001 | EtherCAT P junction with feed-in




EPP1332-0001, EPP1342-0001 | EtherCAT P junctions




EPP1518-0002 | 2-channel up/down counter 24 V DC, 1 kHz, 32 bit




EPP2xxx | EtherCAT P Box modules with digital outputs




EPP3174, EPP3184 | EtherCAT P Box modules with configurable analog inputs




EPP3204-0002 | 4-channel analog input Pt100 (RTD)





Foreword





Product group: EtherCAT P Box modules





Product overview





Mounting and connection





Commissioning/Configuration






Integrating into a TwinCAT project






Measured value processing






Two-point user calibration






Limit value monitoring






CoE objects






Restoring the delivery state






Decommissioning





Appendix




EPP3314-0002 | 4-channel analog input thermocouple




EPP3356-0022 | 1-channel analog input, measuring bridge, full bridge, 24 bit, M12




EPP3504-0023/ ERP3504-0022 | 4-channel measuring bridge, (SG) full/half/quarter bridge, 24 bit, 10 ksps




EPP3632-0001 | 2-channel interface for Condition Monitoring (IEPE), 16 bit




EPP3744-x041 | EtherCAT P Box modules with pressure inputs




EPP3752-0000 | 2 x 3-axis accelerometers




EPP4174-0002 | 4-channel analog output, ±10 V, 0/4…20 mA, 16 bit, differential




EPP43x4-1002 | 2-channel analog input + 2-channel analog output




EPP4374-0002 | EtherCAT P Box with analog inputs and outputs




EPP5xxx | EtherCAT P Box modules for Angle and Position Measurement




EPP6001-0002 | 1-channel serial interface (RS232 / RS422 / RS485)




EPP6002-0002 | 2-channel serial interface, RS232, RS422/RS485




EPP6090-0000 | Display box with navigation switch and operating hours counter




EPP622x | IO-Link Master with protection class IP67




EPP7041-x002 | Stepper motor module 48 V DC with incremental encoder




EPP7342-0002 | 2-channel DC motor output stage 48 V DC, 3.5 A




EPP9001-0060 | EtherCAT P/EtherCAT connector with power transmission




EPP9022-0060 | EtherCAT P Box with diagnostics




EPP9022-9060 | EtherCAT P Box with diagnostics, TwinSAFE SC



EQxxxx | Stainless steel housing



ERxxxx | Zinc die-cast housing


EtherCAT Terminals


EtherCAT plug-in modules


Fieldbus Box and IO-Link box


Fieldbus Cards and Switches


Power Supplies


Measuring transformers


Fieldbus Accessories

Drive Technology

TwinCAT 3

TwinCAT 2

MX-System

Industry Solutions

General Product Information

Search

News

Home