Introduction

EPP2308-0001, EPP2318-0001

Introduction 1:

EPP2308-0002, EPP2318-0002

Introduction 2:

4 digital outputs and 4 digital inputs

The EPP2308 and EPP2318 EtherCAT P Box modules combine four digital inputs and four digital outputs in one device.

The state of each signal is indicated by means of LEDs. The signals are optionally connected via M8 connectors (EPP2308-0001, EPP2318-0001) or M12 connectors (EPP2308-0002, EPP2318-0002). The outputs process load currents up to 0.5 A, are short-circuit proof and protected against polarity reversal.

Quick links

Technical data
Process image
Digital inputs M8
Digital inputs M12
Digital outputs M8
Digital outputs M12