Digital outputs M12

Digital outputs M12 1:
M12 socket

Pin

Symbol

Description

1

+24 V Up

Auxiliary voltage output: 24 VDC from UP

2

Output B

Digital output

3

GNDp

GNDP

4

Output A

Digital output

5

n.c.

-

The outputs are short-circuit proof and protected against inverse connection.

LEDs indicate the signal state of the outputs.

Connection examples

Digital outputs M12 2: