Technical data

All values are typical values over the entire temperature range, unless stated otherwise.

EtherCAT P

Connection

2 x M8 socket, 4-pin, P-coded, shielded

Supply voltages

Connection

See EtherCAT P connection

US nominal voltage

24 VDC (-15 % / +20 %)

US sum current: IS,sum

max. 3 A

Current consumption from US

100 mA

+ sensor supply

Rated voltage UP

24 VDC (-15 % / +20 %)

UP sum current: IP,sum

max. 3 A

Current consumption from UP

20 mA

+ Output currents of the digital outputs

+ Output currents of the auxiliary voltage outputs

Digital inputs

EPP2308-
0001

EPP2308-
0002

EPP2318-
0001

EPP2318-
0002

Number

4

Connection

4 x M8 socket

2 x M12 socket

4 x M8 socket

2 x M12 socket

Cable length

max. 30 m

Characteristics

Type 3 according to EN 61131-2, compatible with type 1

Input filter

3.0 ms

3.0 ms

10 µs

10 µs

Signal voltage "0"

-3 ... +5 VDC

Signal voltage "1"

+11 ... +30 VDC

Input current

typically 6 mA at 24 VDC

Sensor power supply

24 VDC from US

max. 0.5 A in total, short-circuit proof

Digital outputs

EPP2308-
0001

EPP2308-
0002

EPP2318-
0001

EPP2318-
0002

Number

4

Connection

4 x M8 socket

2 x M12 socket

4 x M8 socket

2 x M12 socket

Cable length

max. 30 m

Load type

ohmic, inductive, lamp load

Nominal voltage

24 VDC from UP

Output current

max. 0.5 A per channel
max. 3.0 A in total

Short circuit current

max. 1.5 A per channel

Switching times

TON: 50 µs typ., TOFF: 100 µs typ.

Auxiliary voltage

24 VDC from UP

max. 0.5 A in total, short-circuit proof

Housing data

Dimensions W x H x D

30 mm x 126 mm x 26.5 mm (without connectors)

Weight

approx. 165 g

Installation position

variable

Material

PA6 (polyamide)

Environmental conditions

Ambient temperature during operation

-25 … +60 °C
-25 … +55 °C according to cULus

Ambient temperature during storage

-40 … +85 °C

Vibration resistance, shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27
Additional tests

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP65, IP66, IP67 (conforms to EN 60529)

Approvals / markings

Approvals / markings *)

CE, cULus

*) Real applicable approvals/markings see type plate on the side (product marking).

Additional tests

The devices have undergone the following additional tests:

Test

Explanation

Vibration

10 frequency sweeps in 3 axes

5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude

60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude

Shocks

1000 shocks in each direction, in 3 axes

35 g, 11 ms