Process image

EPP2308-0001, EPP2318-0001

Process image in TwinCAT

 

Connector

Contact

Variable

Process image 1:

 

X01

4

Process image 2: Channel 1
Process image 3: Input

X02

4

Process image 4: Channel 2
Process image 5: Input

X03

4

Process image 6: Channel 3
Process image 7: Input

X04

4

Process image 8: Channel 4
Process image 9: Input

X05

4

Process image 10: Channel 5
Process image 11: Output

X06

4

Process image 12: Channel 6
Process image 13: Output

X07

4

Process image 14: Channel 7
Process image 15: Output

X08

4

Process image 16: Channel 8
Process image 17: Output

EPP2308-0002, EPP2318-0002

Process image in TwinCAT

 

Connector

Contact

Variable

Process image 18:

 

X01 / X02

2

Process image 19: Channel 2
Process image 20: Input

4

Process image 21: Channel 1
Process image 22: Input

X03 / X04

2

Process image 23: Channel 4
Process image 24: Input

4

Process image 25: Channel 3
Process image 26: Input

X05 / X06

2

Process image 27: Channel 6
Process image 28: Output

4

Process image 29: Channel 5
Process image 30: Output

X07 / X08

2

Process image 31: Channel 8
Process image 32: Output

4

Process image 33: Channel 7
Process image 34: Output