Digital outputs M8

Digital outputs M8 1:
M8 socket, 3-pin

Pin

Symbol

Description

1

+24 V Up

Auxiliary voltage output: 24 VDC from UP

3

GNDp

GNDP

4

Output

Digital output

The outputs are short-circuit proof and protected against inverse connection.

LEDs indicate the signal state of the outputs.

Connection examples

Digital outputs M8 2: