Settings in the CoE register

(Master TwinCAT 2.11 R3)

The data given here serve as an example for a servomotor type AM8131-0F20-0001 from Beckhoff Automation. For other motors the values may vary, depending on the application.

Table of contents

Settings in the CoE register
Settings in the CoE register
Setting further parameters
Settings in the CoE register
Torque limitation
Settings in the CoE register
Settings in the CoE register

Inserting the motor XML file

Settings in the CoE register 1:

Downloading the motor XML files

The motor XML files are available for download from the Beckhoff website.

To facilitate commissioning of the EP7211, motor XML files have been created for the servomotors that are supported by the EP7211. The XML files can be read in the System Manager.
All CoE parameters and DS402 parameters are then set as required.

Settings in the CoE register 4:
CoE parameters of the motor XML file
Settings in the CoE register 5:

Startup list

Any further application-specific settings should also be implemented in the Startup list. Otherwise the modified settings will be overwritten next time the box starts up.

Adaptation of current and voltage

Note

The motor may overheat!

In order to prevent overheating of the connected motor, it is important to adjust the output voltage of the box to the actually connected voltage.

This requires the index 0x8010:19 (0x2002:19, DS402 profile) "Nominal DC Link Voltage" of the connected voltage to be set accordingly

Setting further parameters

Single-turn bits (MDP742: Index 0x8000:12 / DS402: Index 0x2010:12) /
Multi-turn bits (MDP742: Index 0x8000:13 / DS402: Index 0x2010:13)

Here the user can specify how many single-turn and multi-turn bits the box should display. A total of 32 bits are available. These 32 bits can be subdivided as required.
The standard setting is 20 single-turn bits and 12 multi-turn bits.

Single-turn bits: number of bits relating to the resolution of one rotor rotation.

Multiturn bits: after a rotor rotation the multi-turn bits are incremented by one.

Settings in the CoE register 6:

The motor may overheat!

If the number of single-turn bits is changed, the scaling factor in the NC has to be adjusted.

Settings in the CoE register 7:
Multi-turn / single-turn bits

Torque limitation (MDP742: Index 0x7010:0B / DS402: Index 0x6072:0)

Limits the current / torque to this value. The value is specified in 1000th of the rated current.

Integral velocity controller component Tn (MDP742: Index 0x8010:14 / DS402: Index 0x2002:14)

The values specified here are exemplary, although in most cases they have led to excellent results. Depending on the application, other values may yield better results.

Proportional velocity controller component Kp (MDP742: Index 0x8010:15 / DS402: Index 0x2002:15)

The values specified here are exemplary, although in most cases they have led to excellent results. Depending on the application, other values may yield better results.