Configuration data

Index 2002 Amplifier Settings

Index (hex)

Name

Meaning

Data type

Flags

Default

2002:0

Amplifier Settings

Maximum subindex

UINT8

RO

0x49 (73dec)

2002:11

Device type

1: Servo drive (cannot be changed)

UINT32

RW

0x00000001 (1dec)

2002:12*

Current loop integral time

Integral component of current controller
Unit: 0.1 ms
This value is affected by automatic scanning. (see Automatic scanning of the electronic identification plates)

UINT16

RW

0x000A (10dec)

2002:13*

Current loop proportional gain

Proportional component of current controller
Unit: 0.1 V/A
This value is affected by automatic scanning. (see Automatic scanning of the electronic identification plates)

UINT16

RW

0x0064 (100dec)

2002:14

Velocity loop integral time

Integral component of velocity controller
Unit: 0.1 ms

UINT32

RW

0x00000032 (50dec)

2002:15

Velocity loop proportional gain

Proportional component of velocity controller
Unit: mA / (rad/s)

UINT32

RW

0x00000096 (150dec)

2002:17

Position loop proportional gain

Proportional component position controller
Unit: (rad/s) / rad

UINT32

RW

0x0000000A (10dec)

2002:19

Nominal DC link voltage

Nominal DC link voltage
Unit: mV

UINT32

RW

0x0000BB80 (48000dec)

2002:1A

Min DC link voltage

Minimum DC link voltage
Unit: mV

UINT32

RW

0x00001A90 (6800dec)

2002:1B

Max DC link voltage

Maximum DC link voltage
Unit: mV

UINT32

RW

0x0000EA60 (60000dec)

2002:29

Amplifier I2T warn level

I²T model warning threshold
Unit: %

UINT8

RW

0x50 (80dec)

2002:2A

Amplifier I2T error level

I²T model error threshold
Unit: %

UINT8

RW

0x69 (105dec)

2002:2B

Amplifier temperature warn level

Overtemperature warning threshold
Unit: 0.1 °C

UINT16

RW

0x0320 (800dec)

2002:2C

Amplifier temperature error level

Overtemperature error threshold
Unit: 0.1 °C

UINT16

RW

0x03E8 (1000dec)

2002:31

Velocity limitation

Velocity limitation
Unit: rpm

UINT32

RW

0x00040000 (262144dec)

2002:32

Short circuit brake duration max

Max. duration of armature short circuit brake
Unit: ms

UINT16

RW

0x03E8 (1000dec)

2002:33

Stand still window

Standstill window
Unit: rpm

UINT16

RW

0x0000 (0dec)

2002:41

Low-pass filter frequency

Low-pass filter frequency
Unit: Hz
The following values can be set:
0 Hz = off
160 Hz
320 Hz

UINT16

RW

0x0140 (320dec)

2002:49

Halt ramp deceleration

Halt ramp deceleration
Unit: 0.1 rad / s²

UINT32

RW

0x0000F570 (62832dec)

Index (hex)

Name

Meaning

Data type

Flags

Default

2002:53

Position loop proportional gain

Proportional component position controller
Unit: mA / (rad/s)

UINT32

RW

0x00000000 (0 dec)

2002:54

Feature bits

The adjustable motor current values can be interpreted as peak values or rms values. The feature bit (2002:54) enables the conversion.

Peak value → Bit 0 = 0 (default)
RMS value → Bit 0 = 1

normal output current → Bit 1 = 0 (default)
increased output current → Bit 1 = 1

From these, the following combinations can be set:

0dec → normal output current interpreted as peak value

1dec → normal output current interpreted as rms value

2dec → increased output current interpreted as peak value

3dec → increased output current interpreted as rms value

UINT32

RW

0x00000000 (0 dec)

2002:55

Select info data 1

Selection "Info data 1"
Optional display of additional information in the cyclic process data. The following parameters are available.

UINT8

RW

0x00 (0 dec)

Torque current (filtered 1ms) [1000th of rated current]

DC link voltage [mV]

PCB temperature [0.1 °C]

Errors:

Bit0: ADC Error
Bit1: Overcurrent
Bit2: Undervoltage
Bit3: Overvoltage
Bit4: Overtemperature
Bit5: I2T Amplifier
Bit6: I2T Motor
Bit7: Encoder
Bit8: Watchdog

Warnings:

Bit2: Undervoltage
Bit3: Overvoltage
Bit4: Overtemperature
Bit5: I2T Amplifier
Bit6: I2T Motor
Bit7: Encoder

I2T Motor [%]

I2T Amplifier [%]

Input Level:

Bit0: Digital Input 1 Level
Bit1: Digital Input 2 Level
Bit8: HWE Level

Feature Bits:

Bit0: Referenced (Parameter 2010:02)

2002:56

Select info data 2

Selection "Info data 2"
Optional display of additional information in the cyclic process data. The following parameters are available.

UINT8

RW

0x00 (0 dec)

Torque current (filtered 1ms) [1000th of rated current]

DC link voltage [mV]

PCB temperature [0.1 °C]

Errors:

Bit0: ADC Error
Bit1: Overcurrent
Bit2: Undervoltage
Bit3: Overvoltage
Bit4: Overtemperature
Bit5: I2T Amplifier
Bit6: I2T Motor
Bit7: Encoder
Bit8: Watchdog

Warnings:

Bit2: Undervoltage
Bit3: Overvoltage
Bit4: Overtemperature
Bit5: I2T Amplifier
Bit6: I2T Motor
Bit7: Encoder

I2T Motor [%]

I2T Amplifier [%]

Input Level:

Bit0: Digital Input 1 Level
Bit1: Digital Input 2 Level
Bit8: HWE Level

Feature Bits:

Bit0: Referenced (Parameter 2010:02)

*) see index 2059 FB OCT Nameplate

Index 2003 Motor Settings

Index (hex)

Name

Meaning

Data type

Flags

Default

2003:0

Motor Settings

Maximum subindex

UINT8

RO

0x2D (45dec)

2003:11*

Max current

Peak current
Unit: mA

The adjustable motor current values can be interpreted as peak values or rms values. The feature bit (2002:54) enables the conversion.

Peak value → Bit 0 = 0 (default)

RMS value → Bit 0 = 1

This value is affected by automatic scanning. (see Automatic scanning of the electronic identification plates)

UINT32

RW

0x00001770 (6000dec)

2003:13*

Motor pole pairs

Number of pole pairs

This value is affected by automatic scanning. (see Automatic scanning of the electronic identification plates)

UINT8

RW

0x03 (3dec)

2003:15*

Commutation offset

Commutation offset (between electrical zero position and mechanical single-turn zero position)
Unit: °

This value is affected by automatic scanning.  (see Automatic scanning of the electronic identification plates)

INT16

RW

0x0000 (0dec)

2003:16*

Torque constant

Torque constant
Unit: mNm / A

This value is affected by automatic scanning. (see Automatic scanning of the electronic identification plates)

UINT32

RW

0x00000000 (0dec)

2003:18*

Rotor moment of inertia

Mass moment of inertia of the motor
Unit: g cm^2

This value is affected by automatic scanning. (see Automatic scanning of the electronic identification plates)

UINT32

RW

0x00000000 (0dec)

2003:19*

Winding inductance

Inductance
Unit: 0.1 mH

This value is affected by automatic scanning. (see Automatic scanning of the electronic identification plates)

UINT16

RW

0x000E (14dec)

2003:29

Motor I2T warn level

I2T model warning threshold
Unit: %

UINT8

RW

0x50 (80dec)

2003:2A

Motor I2T error level

I2T model error threshold
Unit: %

UINT8

RW

0x69 (105dec)

2003:2B*

Motor Temperature warn level

Overtemperature warning threshold
Unit: 0.1 °C

This value is affected by automatic scanning. (see Automatic scanning of the electronic identification plates)

UINT16

RW

0x0000 (0dec)

2003:2C*

Motor Temperature error level

Overtemperature error threshold
Unit: 0.1 °C

This value is affected by automatic scanning. (see Automatic scanning of the electronic identification plates)

UINT16

RW

0x0000 (0dec)

2003:2D*

Motor thermal time constant

Thermal time constant
Unit: 0.1 s

This value is affected by automatic scanning. (see Automatic scanning of the electronic identification plates)

UINT16

RW

0x0028 (40dec)

*) see index 2059 FB OCT Nameplate

Index 2004 brake settings

Index (hex)

Name

Meaning

Data type

Flags

Default

2004:0

Brake settings

Maximum subindex

UINT8

RO

0x14 (20dec)

2004:01

Manual override (release)

Manual release of the motor holding brake

BOOLEAN

RW

0x00 (0dec)

2004:11*

Release delay

Time required by the holding brake for opening (releasing) after the voltage was applied

This value is affected by automatic scanning. (see Automatic scanning of the electronic identification plates)

UINT16

RW

0x0000 (0dec)

2004:12*

Application delay

Time required by the holding brake for closing (holding) after the voltage was switched off

This value is affected by automatic scanning. (see Automatic scanning of the electronic identification plates)

UINT16

RW

0x0000 (0dec)

2004:13

Emergency application timeout

Time that the amplifier waits until the speed has reached the standstill window after the stop request (set speed 0 after halt ramp or Torque off). The holding brake is triggered irrespective of the speed if the set waiting time is exceeded.

Note:
With rotary axes and the Torque off setting for the error case, this parameter must be adjusted at least to the longest time of the "coasting down" of the axis.

With suspended axes and the Torque off setting for the error case, this parameter must be set to a very short time in order to prevent further sagging of the axis/load.

UINT16

RW

0x0000 (0dec)

2004:14*

Brake moment of inertia

Mass moment of inertia of the brake
Unit: g cm^2

This value is affected by automatic scanning.  (see Automatic scanning of the electronic identification plates)

UINT16

RW

0x0000 (0dec)

*) see index 2059 FB OCT Nameplate

Index 2010 feedback settings

Index (hex)

Name

Meaning

Data type

Flags

Default

2010:0

Feedback settings

Maximum subindex

UINT8

RO

0x13 (19dec)

2010:01

Invert feedback direction

Inverting the count direction

BOOLEAN

RW

0x00 (0dec)

2010:02

Referenced

The box sets this parameter to FALSE in two cases:

  • If a motor with a different serial number was detected.
  • If a motor with single-turn encoder was connected.

If you want to use this function, set the parameter to TRUE and monitor it.

The value of this parameter is retained if the power supply is interrupted.

BOOLEAN

RW

0x00 (0dec)

2010:11

Device type

3: OCT (not changeable)

UINT32

RW

0x00000003 (3dec)

2010:12

Singleturn bits

Number of single-turn bits

UINT8

RW

0x14 (20dec)

2010:13

Multi-turn bits

Number of multi-turn bits

UINT8

RW

0x0C (12dec)

2010:14

Observer bandwidth

Bandwidth of the speed observer [Hz]

UINT16

RW

0x01F4 (500dec)

2010:15

Observer feed-forward

Load ratio [%]
100% = load-free

50% = mass moments of inertia of input and output are equal

UINT8

RW

0x01 (0dec)

2010:17

Position Offset

 

UINT32

RW

0x00000000 (0dec)

Index 2018 OCT Settings

Index (hex)

Name

Meaning

Data type

Flags

Default

2018:0

OCT Settings

Maximum subindex

UINT8

RO

0x03 (3dec)

2018:01

Enable auto config

Configuration takes place automatically after the reading of the electronic identification plate
(see Automatic scanning of the electronic identification plates)

BOOLEAN

RW

0x00 (0dec)

2018:02

Reconfig identical motor

When replacing identical motors, reconfiguration takes place automatically after reading the electronic identification plate. Enable autoconfig must be activated.
(see Automatic scanning of the electronic identification plates)

BOOLEAN

RW

0x00 (0dec)

2018:03

Reconfig non-identical motor

When replacing non-identical motors, reconfiguration takes place automatically after reading the electronic identification plate. Enable autoconfig must be activated.
(see Automatic scanning of the electronic identification plates)

BOOLEAN

RW

0x00 (0dec)