Output data

Index 7001 FB Touch probe outputs

Index (hex)

Name

Meaning

Data type

Flags

Default

7001:0

FB Touch probe outputs

Maximum subindex

UINT8

RO

0x0E (14dec)

7001:01

TP1 Enable

Switch on Touchprobe 1

BOOLEAN

RO

0x00 (0dec)

7001:02

TP1 Continous

0: triggered only on the first event
1. triggered on every event

BOOLEAN

RO

0x00 (0dec)

7001:03

TP1 Trigger mode

Input 1 is triggered (not changeable).

BIT2

RO

0x00 (0dec)

7001:05

TP1 Enable pos edge

Trigger on positive edge

BOOLEAN

RO

0x00 (0dec)

7001:06

TP1 Enable neg edge

Trigger on negative edge

BOOLEAN

RO

0x00 (0dec)

7001:09

TP2 Enable

Switch on Touchprobe 2

BOOLEAN

RO

0x00 (0dec)

7001:0A

TP2 Continous

0: triggered only on the first event
1. triggered on every event

BOOLEAN

RO

0x00 (0dec)

7001:0B

TP2 Trigger mode

Input 2 is triggered (not changeable).

BIT2

RO

0x00 (0dec)

7001:0D

TP2 Enable pos edge

Trigger on positive edge

BOOLEAN

RO

0x00 (0dec)

7001:0E

TP2 Enable neg edge

Trigger on negative edge

BOOLEAN

RO

0x00 (0dec)

Index 7010 DRV Outputs

Index (hex)

Name

Meaning

Data type

Flags

Default

7010:0

DRV Outputs

Maximum subindex

UINT8

RO

0x0E (14dec)

7010:01

Controlword

Controlword
Bit 0: Switch on
Bit 1: Enable voltage
Bit 2: Quick stop (inverse)
Bit 3: Enable operation
Bit 4 - 6: reserved
Bit 7: Fault reset
Bit 8 - 15: reserved

UINT16

RO

0x0000 (0dec)

7010:03

Modes of operation

Permitted values:
0x08: Cyclic synchronous position mode (CSP)
0x09: Cyclic synchronous velocity mode (CSV)
0x0A: Cyclic synchronous torque mode (CST)
0x0B: Cyclic synchronous torque mode with commutation angle (CSTCA)

UINT8

RW

0x00 (0dec)

7010:05

Target position

Configured target position
Unit: the value must be multiplied by the corresponding scaling factor

UINT32

RW

0x00000000 (0dec)

7010:06

Target velocity

Configured target velocity
The velocity scaling can be found in index 0x9010:14 (Velocity encoder resolution).

INT32

RO

0x00000000 (0dec)

7010:09

Target torque

Configured input value for torque monitoring
The value is specified in 1000th of the rated current (0x8011:12).

Equation for index 0x8010:54 = 0 :
M = ((Torque actual value / 1000) x (rated current / √2)) x torque constant (0x8011:16)

Equation for index 0x8010:54 = 1 :
M = ((Torque actual value / 1000) x rated current)) x torque constant (0x8011:16)

INT16

RO

0x0000 (0dec)

7010:0A

Torque offset

Torque value offset
The value is specified in 1000th of the rated current (0x8011:12).

Equation for index 0x8010:54 = 0 :
M = ((Torque actual value / 1000) x (rated current / √2)) x torque constant (0x8011:16)

Equation for index 0x8010:54 = 1 :
M = ((Torque actual value / 1000) x rated current)) x torque constant (0x8011:16)

INT16

RO

0x0000 (0dec)

7010:0B

Torque limitation

Torque threshold value for torque monitoring (bipolar limit)
The value is specified in 1000th of the rated current (0x8011:12).

Equation for index 0x8010:54 = 0 :
M = ((Torque actual value / 1000) x (rated current / √2)) x torque constant (0x8011:16)

Equation for index 0x8010:54 = 1 :
M = ((Torque actual value / 1000) x rated current)) x torque constant (0x8011:16)

UINT16

RW

0x7FFF (32767dec)

7010:0E

Commutation angle

Commutation angle (for CSTCA mode)
Unit: 360° / 216

UINT16

RO

0x0000 (0dec)

Index 7030 DMC outputs

Index (hex)

Name

Meaning

Data type

Flags

Default

7030:0

DMC outputs

Maximum subindex

UINT8

RO

0x36 (54dec)

7030:02

DMC_FeedbackControl__Enable latch extern on positive edge

Latches to the positive edge of the external input

BOOLEAN

RO

0x00 (0dec)

7030:03

DMC_FeedbackControl__Set counter

With a rising edge, "Actual position" is set to the value of "Set counter value".

BOOLEAN

RO

0x00 (0dec)

7030:04

DMC_FeedbackControl__Enable latch extern on negative edge

Latches to the negative edge of the external input

BOOLEAN

RO

0x00 (0dec)

7030:11

DMC_DriveControl__Enable

Activate drive

BOOLEAN

RO

0x00 (0dec)

7030:12

DMC_DriveControl__Reset

Perform a reset of the drive hardware

BOOLEAN

RO

0x00 (0dec)

7030:21

DMC_PositionControl__Execute

Start motion command with rising edge

The task runs as long as this bit is set or until the command is completed.

If the level drops during travel, the axis is brought to a standstill with the deceleration specified for the task.

BOOLEAN

RO

0x00 (0dec)

7030:22

DMC_PositionControl__Emergency stop

In the event of a rising edge, decelerate to a standstill with the emergency stop ramp

BOOLEAN

RO

0x00 (0dec)

7030:31

DMC__Set counter value

s. 0x7030:03

INT64

RO

0x0000000000000000 (0dec)

7030:32

DMC__Target position

Position specification in feedback increments

INT64

RO

0x0000000000000000 (0dec)

7030:33

DMC__Target velocity

Maximum velocity during the motion command in 10000ths of the rated motor speed

INT16

RO

0x0000 (0dec)

7030:34

DMC__Start type

Type of positioning task:

0x0001: Absolute

0x0002: Relative

0x0003: Endless +

0x0004: Endless -

0x0105: Modulo short

0x0205: Modulo +

0x0305: Modulo -

0x6000: Cali PLC cam

0x6200: Cali block

0x6E00: Cali set

0x6F00: Cali clear

UINT16

RO

0x0000 (0dec)

7030:35

DMC__Target acceleration

Acceleration: Time in ms from standstill to reaching the rated motor speed

UINT16

RO

0x0000 (0dec)

7030:36

DMC__Target deceleration

Delay: Time in ms for deceleration from rated motor speed to standstill

UINT16

RO

0x0000 (0dec)