Preface







General and safety instructions







Brief description







Basic principles of programming







Path information







G functions








Path preparatory functions








Determining acceleration/deceleration (G08/G09/G900/G901)








Path/time-related feed interpolation (G193/G293)








Selection of planes (G17/G18/G19)








Mirroring in the plane (G21/G22/G23/G20)








Mirroring with axis specification (G351)








Units (G70/G71)








Implicit subroutine calls (G80–G89/G800..)








Dimension systems (absolute dimension/incremental dimension) (G90/G91)








Exact stop (G60/G360/G359)








Polynomial contouring (G61/G261/G260)








Corner deceleration








Zero offsets (G53/G54/...G59)








Specifying centre point for circle definition (G161/G162)








Controlling centre point offset in circle (G164/G165)








Feedforward control (G135/G136/G137)








Weighting of maximum velocity (G127/ G128)








Weighting of rapid traverse velocity (G129)








Parameterising the acceleration profile








Machining time or feedrate (G93/G94/G95/G194)








Inserting chamfers and roundings (G301/G302) (#FRC/#CHR/#CHF/#RND)








Manual mode









Selecting/deselecting manual mode with parallel interpolation (G201/G202).









Selecting manual mode without parallel interpolation (G200)









Reaction at program end (M02, M30)









Parameterising operating modes










Handwheel mode (#HANDWHEEL)










Continuous jog mode (#JOG CONT)










Incremental jog or interruptible jog mode (# JOG INCR)









Specify offset limits (#MANUAL LIMITS)









Example of parameterising an axis in manual mode









#ECS in connection with manual mode









Settings for manual mode (# MANUAL)








Requesting offset, command and actual values








Gear change (G112)








Influence on the look-ahead functionality (G115/G116/G117)








Override (G166)








Cycle synchronisation at block end (G66)








Rotate the coordinate system in the plane (G68/G69)







Switching and supplementary functions (M/H/T)







Velocities (F/E)







NC block numbers (N)







Subroutine techniques







Parameters and parameter calculation (P)







Statements for influencing NC program flow







Smoothing methods







Additional functions







Tool geometry compensation (D)







Variables and calculation of variables







Spindle programming







Macroprogramming (# INIT MACRO TAB)







5-Axis functionality







Programming modulo axes







Extended tool programming







Positioning axes







Axis-specific programming







2-path programming







References