Industrial PC
Fieldbus Components
Bus Coupler
BK1120, BK1150, BK1250 | Ethernet Bus Coupler for K-Bus Terminals
BK3xx0 and LC3100 | Bus Coupler for PROFIBUS-DP
BK51x0
BK52x0 and LC5200 | Bus Coupler for DeviceNet
BK7150 | Bus Coupler for CC-Link
BK9000, BK9050 and BK9100 | Bus Coupler for Ethernet
Foreword
Product overview
Mounting and wiring
Parameterization and commissioning
Start-up behaviour of the Bus Coupler
Parameterization of the Bus Coupler using DIP switches
Network classes
IP address
IP address
Configuration with KS2000
Setting the IP address using the ARP table
Setting the IP Address Using the Beckhoff BootP Server
Setting the address using a DHCP server
Subnet mask
Testing the IP address
Reading the MAC-ID
Configuration
Fieldbus system
Error handling and diagnosis
Appendix
BK9053 and BK9103 | Bus Coupler for PROFINET
BK9055 and BK9105 | Bus Coupler for EthernetIP
BK9500 - Bus Coupler for USB
EK1000 | EtherCAT TSN Coupler
EK110x-00xx, EK15xx | EtherCAT Bus Coupler
EKM1101 | EtherCAT Coupler with ID switch and diagnostics
EK1110, EK1110-0008 | EtherCAT Extension
EK1110-0043, EK1110-0044 | EtherCAT EJ coupler, CX and EL terminal connection
EK112x, EK15xx | EtherCAT Junctions
EK1300 | EtherCAT P Coupler
EK1310 | 1-port EtherCAT P extension with feed-in
EK1322 | 2-port EtherCAT P junction with feed-in
EK18xx | EtherCAT Bus Coupler
EK3100 | PROFIBUS Bus Coupler for EtherCAT Terminals
EK9000 | Ethernet Modbus Bus Coupler for EtherCAT
EK9160 | IoT Bus Coupler for EtherCAT
EK9300 | PROFINET Bus Coupler for EtherCAT Terminals
EK9320 | PROFINET Bus Coupler for EtherCAT Terminals
EK9500 | EtherNet/IP™-Bus Coupler for EtherCAT Terminals