Overview of axis-specific parameters







Axis data header (kopf.*)







General axis data (kenngr.*)







Functional settings







Gear step dependent parameters (getriebe[i].*)







Parameters for position control







Parameters of the axis peripheral interfaces for position control (lr_hw[i].*)







Parameters for feedforward control







Parameters for drives (antr.*)








Drive type PROFIDRIVE (antr.profibus.*)








General drive parameters








Drive type simulation (antr.simu.*)








Drive type SERCOS (antr.sercos.*)









Telegram type (P-AXIS-00188)









Ring number (P-AXIS-00160)









Operation mode for velocity control (P-AXIS-00264)









Drive supported execution of the CNC based homing (P-AXIS-00386)









Assignment of control and status bits for CNC based homing (P-AXIS-00387)









Evaluation of SERCOS state bit drive follows command (P-AXIS-00411)









Master data telegram (antr.sercos.mdt[i].*)










MDT-Ident number (P-AXIS-00090)










Length of ID (P-AXIS-00088)










Assigning the output process data to CNC-internal characteristics (P-AXIS-00132)









Drive telegram type 7 (antr.sercos.at[i].*)









Delay of display command values (P-AXIS-00813)








Drive type CANopen (antr.canopen.*)








Drive type KUKA (antr.dse.*)








Drive type Terminal (antr.terminal.*)








Parameters for drive functions (antr.function[i].*)








Parameterise motion to fixed stop (antr.fixed_stop.*)








Address offset for digital drive types








Use actual speed for speed monitoring (P-AXIS-00779)








Signal for main encoder (P-AXIS-00823)








Signal for secondary encoder (P-AXIS-00824)








Evaluating status bit “Drive follows command values” (P-AXIS-00830)








Relevant bit for touch probe status (P-AXIS-00815)








Parameterising drive data from PLC to drive








Parameterising drive data from PLC to drive







Parameters for manual operation (handbetrieb.*)







Parameters for measurement simulation (meas_simu.*)







Axis-specific filter functions







Parameters for axis specific transformation (trafo.*)







Parameters for path dependent on dynamic weighting (dynamic_weighting.*)







Parameters used by Twincat system manager (twincat.*)







User-defined data (customer.*)







Filter parameters for error handling on axis (error_filter[i].*)







Parameter of the external compensation







Settings for the conveyor tracking functionality (conv_sync.*)







General examples