Length of ID (P-AXIS-00088)
P-AXIS-00088 | Length of ID (SERCOS) | |
Description | The parameter defines the ID length. | |
Parameter | antr.sercos.mdt[i].ident_len | |
Data type | UNS08 | |
Data range |
| |
Axis types | T, R, S | |
Dimension | T: Number of bytes | R,S: Number of bytes |
Default value | 4 | |
Drive types | SERCOS | |
Remarks | This parameter is used automatically in TwinCAT systems. | |