Ring number (P-AXIS-00160)
P-AXIS-00160 | Ring number (SERCOS) | |
Description | The SERCOS ring number is entered here to denote the axis to which it is connected. This value must currently be set to 0 since multi-ring operation is not yet possible. | |
Parameter | antr.sercos.ring_nr | |
Data type | UNS16 | |
Data range | 0, only this ring at present | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | SERCOS | |
Remarks | This parameter is used automatically in TwinCAT systems. | |