SCT0xxx | Coil current transformers
SCT1xxx | Mini ring-type current transformer
SCT2xxx | Ring-type current transformer
Foreword
Product overview
Technical data
SCT21xx | Ring-type current transformer, size 1
SCT22xx | Ring-type current transformer, size 2
SCT23xx | Ring-type current transformer, size 3
SCT24xx | Ring-type current transformer, size 4
SCT25xx | Ring-type current transformer, size 5
SCT26xx | Ring-type current transformer, size 6
SCT26xx | General
SCT2615 | Ring-type current transformers for primary current 0…2500 A AC, accuracy class 1, size 6
SCT2625 | Ring-type current transformers for primary current 0...2500 A AC, accuracy class 0.5, size 6
Commissioning
Application example
Appendix
SCT3xxx | Ring-type current transformer
SCT4xxx | Ring-type current transformer, differential current
SCT5xxx | Ring-type current transformer for differential current 0...2 A, type B/B+ (all-current sensitive), ISO62020-1 conform
SCT6xxx | Split-core current transformers
SCT7xxx | Busbar split-core current transformers
SVL1xxx | Low power transformer, 3-channel voltage interface, accuracy class 0.5, electronic nameplate, RJ45
Fieldbus Accessories
Drive Technology
TwinCAT 3
TwinCAT 2
MX-System
Industry Solutions
General Product Information
Search
News
Home