SCT0xxx | Coil current transformers
SCT1xxx | Mini ring-type current transformer
SCT2xxx | Ring-type current transformer
SCT3xxx | Ring-type current transformer
SCT4xxx | Ring-type current transformer, differential current
SCT5xxx | Ring-type current transformer for differential current 0...2 A, type B/B+ (all-current sensitive), ISO62020-1 conform
SCT6xxx | Split-core current transformers
SCT7xxx | Busbar split-core current transformers
SVL1xxx | Low power transformer, 3-channel voltage interface, accuracy class 0.5, electronic nameplate, RJ45
Foreword
SVL1123 - Product description
SVL1323 - Product description
SVL1423 - Product description
SVL1xx3 - Dimensions
Accessories
Mounting and wiring
Connection technology
Primary side connection (push-in wiring)
Secondary side connection (RJ45 plug)
Assignment of the RJ45 interface
Mounting the transformer on the mounting rail
Commissioning
Application example
Appendix
Fieldbus Accessories
Drive Technology
TwinCAT 3
TwinCAT 2
MX-System
Industry Solutions
General Product Information
Search
News
Home