SVL1323 - Product description

SVL1323 - Product description 1:Fig.3: Left: SVL1323 low-power voltage transformer | Right: Type designation

Low-power transformer, 3-channel voltage interface, 400 V AC, accuracy class 0.5, electronic nameplate, RJ45

The SVL1xxx 3-phase measurement system with RJ45 connection enables all three primary conductor voltages to be recorded simultaneously. Resistive voltage dividers output 333 mV signals, allowing for easy connection of all measuring transformers via patch cables.

They also have electronic nameplates that make manual configuration of the transformer ratios superfluous. The EL3475 EtherCAT Terminal can automatically read out the configuration of a mechanically assembled system, making commissioning easier.