Industrial PC

Fieldbus Components


Bus Coupler



BK1120, BK1150, BK1250 | Ethernet Bus Coupler for K-Bus Terminals



BK3xx0 and LC3100 | Bus Coupler for PROFIBUS-DP



BK51x0



BK52x0 and LC5200 | Bus Coupler for DeviceNet



BK7150 | Bus Coupler for CC-Link



BK9000, BK9050 and BK9100 | Bus Coupler for Ethernet



BK9053 and BK9103 | Bus Coupler for PROFINET



BK9055 and BK9105 | Bus Coupler for EthernetIP



BK9500 - Bus Coupler for USB



EK1000 | EtherCAT TSN Coupler



EK110x-00xx, EK15xx | EtherCAT Bus Coupler




Foreword




Product overview





Overview of EtherCAT Couplers





Coupler with RJ45 connection






EK1100






EK1101






EK1101-0010






EK1101-0080







Introduction







Technical data







Notes re. EtherCAT Fast Hot Connect technology





Coupler with M8 connection





Coupler with optical fiber connection





Coupler, media converter, fiber optic, RJ45 OUT connection





Coupler with POF connection




Basics communication




Mounting and wiring




Commissioning/application notes




Diagnostic LEDs




Appendix



EKM1101 | EtherCAT Coupler with ID switch and diagnostics



EK1110, EK1110-0008 | EtherCAT Extension



EK1110-0043, EK1110-0044 | EtherCAT EJ coupler, CX and EL terminal connection



EK112x, EK15xx | EtherCAT Junctions



EK1300 | EtherCAT P Coupler



EK1310 | 1-port EtherCAT P extension with feed-in



EK1322 | 2-port EtherCAT P junction with feed-in



EK18xx | EtherCAT Bus Coupler



EK3100 | PROFIBUS Bus Coupler for EtherCAT Terminals



EK9000 | Ethernet Modbus Bus Coupler for EtherCAT



EK9160 | IoT Bus Coupler for EtherCAT



EK9300 | PROFINET Bus Coupler for EtherCAT Terminals



EK9320 | PROFINET Bus Coupler for EtherCAT Terminals



EK9500 | EtherNet/IP™-Bus Coupler for EtherCAT Terminals