Motor modules for parallel guide rails
![]() | Use cables with a high number of bending cycles For moving track sections, cables with a high number of bending cycles must be used. Beckhoff recommends the use of the following cables:
|
A system with parallel guide rails consists of individual modules, which are combined to form a complete drivetrain. The straight modules and the curved segments are each available in different versions:
Further Information
- Straight, without infeed
- Straight, with connection cables for infeed
- Straight, with connector for infeed
- 22.5° curved segment, without infeed
- 22.5° curved segment, with connection cables for infeed
- -22.5° curved segment, without infeed
- -22.5° curved segment, with connection cables for infeed
- 45° curved segment, without infeed
- 45° curved segment, with connection cables for infeed
- 180° curved segment, without infeed
- Straight, with integrated NCT functionality, without infeed
- Straight, with integrated NCT functionality, with connector for infeed
- Straight, EcoLine, without infeed
- Straight, EcoLine, with plug connector for infeed
