Straight, without infeed

Straight, without infeed 1:

AT2000-0233-0002

The AT2000-0233-0002 straight module has a track length of 233 mm and is suitable for building a straight track section. The shortened design enables individual track layouts.

Straight, without infeed 2:

AT2000-0249-0002

The AT2000-0249-0002 straight module has a track length of 249 mm and is suitable for building a straight track section. The shortened design enables individual track layouts.

Straight, without infeed 3:

AT2000-0250-0002

The straight module AT2000-0250-0002 has a track length of 250 mm and is suitable for building a straight track section.