Straight, EcoLine, with plug connector for infeed

Straight, EcoLine, with plug connector for infeed 1:

AT2202-0500-0002 ZX2002-0002

The EcoLine AT2200-0500-0002 straight module has a track length of 500 mm and a 180° rotatable plug connector for infeed. Cables with drag-chain capability [+] in variable lengths can be connected to the connector. Installation position B23-ENP connector with direction of rotation toward the name plate.

Straight, EcoLine, with plug connector for infeed 2:

AT2202-0500-0002 ZX2002-0001

The EcoLine AT2200-0500-0002 straight module has a track length of 500 mm and a 180° rotatable connector for infeed. Cables with drag-chain capability [+] in variable lengths can be connected to the connector. Installation position B23-ENP connector with direction of rotation to the feedback system.