Straight, with integrated NCT functionality, with connector for infeed

Straight, with integrated NCT functionality, with connector for infeed 1:

AT2102-0250-0002 ZX2002-0002

The AT2102-0250-0002 straight module has a track length of 250 mm, integrated NCT functionality and a 180° rotatable connector. Cables with drag-chain capability [+] in variable lengths can be connected to the connector. Installation position B23-ENP connector with direction of rotation toward the name plate.

Cannot be combined with 180° curved segments AT2050-0500-0005 with option for additional cooling.

Straight, with integrated NCT functionality, with connector for infeed 2:

AT2102-0250-0002 ZX2002-0001

The AT2102-0250-0002 straight module has a track length of 250 mm, integrated NCT functionality and a 180° rotatable connector. Cables with drag-chain capability [+] in variable lengths can be connected to the connector. Installation position B23-ENP connector with direction of rotation to the feedback system.

Cannot be combined with 180° curved segments AT2050-0500-0005 with option for additional cooling.