Straight, with connector for infeed
AT2002-0249-0002 ZX2002-0002
The AT2002-0249-0002 straight module has a track length of 249 mm and a 180° rotatable connector for infeed. Cables with drag-chain capability [+] in variable lengths can be connected to the connector. It is suitable for moving track sections. Installation position B23-ENP connector with direction of rotation toward the name plate.
- UL-certified
AT2002-0249-0002 ZX2002-0001
The AT2002-0249-0002 straight module has a track length of 249 mm and a 180° rotatable connector for infeed. Cables with drag-chain capability [+] in variable lengths can be connected to the connector. It is suitable for moving track sections. Installation position B23-ENP connector with direction of rotation to the feedback system.
- UL-certified
AT2002-0250-0002 ZX2002-0002
The straight module AT2002-0250-0002 has a track length of 250 mm and a 180° rotatable plug connector for infeed. Cables with drag-chain capability [+] in variable lengths can be connected to the connector. Installation position B23-ENP connector with direction of rotation toward the name plate.
- UL-certified
AT2002-0250-0002 ZX2002-0001
The AT2002-0250-0002 straight module has a track length of 250 mm and a 180° rotatable connector for infeed. Cables with drag-chain capability [+] in variable lengths can be connected to the connector. Installation position B23-ENP connector with direction of rotation to the feedback system.
- UL-certified