C_GC_NA_3
Generic command.
- obj  | 
  | 
  | 
  | 
  | ||||||||||
|---  | + head  | 
  | 
  | 
  | Reserved  | |||||||||
|---  | - ident  | 
  | 
  | 
  | ||||||||||
|  | |---  | eType  | = 0x15 (21)  | = C_GC_NA_3  | ||||||||||
|  | |---  | bSQ  | 
  | = TRUE  | Sequence of information objects  | |||||||||
|  | |---  | nObj  | 
  | = 1  | Number of objects  | |||||||||
|  | |---  | eCOT  | 
  | 
  | ||||||||||
|  | |---  | asduAddr  | 
  | 
  | Common address of asdu  | |||||||||
|  | |---  | eClass  | 
  | 
  | ||||||||||
|---  | - info  | 
  | 
  | 
  | ||||||||||
  | |---  | fc  | 
  | := GEN  | ||||||||||
  | |---  | n  | 
  | 
  | ||||||||||
  | |---  | stream  | 
  | 
  | ||||||||||
  | 
  | |---  | length  | = 2 + ( i * 3 )  | 
  | |||||||||
  | 
  | |---  | data  | 
  | 7  | 6  | 5  | 4  | 3  | 2  | 1  | 0  | 
  | |
  | 
  | 
  | |---  | data[0] =  | Return information identification  | |||||||||
  | 
  | 
  | |---  | data[1] =  | Number of generic data sets  | |||||||||
  | 
  | 
  | |---  | data[2] =  | GIN = Generic identification number  | Dataset 1  | ||||||||
  | 
  | 
  | |---  | data[3] =  | ||||||||||
  | 
  | 
  | |---  | data[4] =  | Kind of description  | |||||||||
  | 
  | 
  | |---  | data[5..IEC870_MAX_ASDU_DATA_BYTE] =  | 
  | 
  | Dataset 2..i  | |||||||