M_TOT_NA_3
Transmission of tags.
- obj |
|
|
|
| ||||||||||
|--- | + head |
|
|
| Reserved | |||||||||
|--- | - ident |
|
|
| ||||||||||
| | |--- | eType | = 0x1D (29) | = M_TOT_NA_3 | ||||||||||
| | |--- | bSQ |
| = TRUE | Sequence of information objects | |||||||||
| | |--- | nObj |
| = 1 | Number of objects | |||||||||
| | |--- | eCOT |
|
| ||||||||||
| | |--- | asduAddr |
|
| Common address of asdu | |||||||||
| | |--- | eClass |
|
| ||||||||||
|--- | - info |
|
|
| ||||||||||
| |--- | fc |
|
| ||||||||||
| |--- | n |
| = 0 | not used | |||||||||
| |--- | stream |
|
| ||||||||||
|
| |--- | length | = 5 + (i * 3) |
| |||||||||
|
| |--- | data |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| |
|
|
| |--- | data[0..1] = | Fault number | |||||||||
|
|
| |--- | data[2] = | Number of tags | |||||||||
|
|
| |--- | data[3..4] = | Tag position | |||||||||
|
|
| |--- | data[5] = |
| Function code/type | Tag 1 | |||||||
|
|
| |--- | data[6] = |
| Information number | ||||||||
|
|
| |--- | data[7] = | 0 | Double point information | ||||||||
|
|
| |--- | data[8..IEC870_MAX_ASDU_DATA_BYTE] = |
|
| Tag 2..i | |||||||