M_RTC_NA_3
Ready for transmission of channel.
- obj |
|
|
|
| |||||||||
|--- | + head |
|
|
| Reserved | ||||||||
|--- | - ident |
|
|
| |||||||||
| | |--- | eType | = 0x1B (27) | = M_RTC_NA_3 | |||||||||
| | |--- | bSQ |
| = TRUE | Sequence of information objects | ||||||||
| | |--- | nObj |
| = 1 | Number of objects | ||||||||
| | |--- | eCOT |
|
| |||||||||
| | |--- | asduAddr |
|
| Common address of asdu | ||||||||
| | |--- | eClass |
|
| |||||||||
|--- | - info |
|
|
| |||||||||
| |--- | fc |
|
| |||||||||
| |--- | n |
| = 0 | not used | ||||||||
| |--- | stream |
|
| |||||||||
|
| |--- | length | = 17 |
| ||||||||
|
| |--- | data |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|
|
|
| |--- | data[0] = | 0 | not used | |||||||
|
|
| |--- | data[1] = | Type of disturbance value | ||||||||
|
|
| |--- | data[2..3] = | Fault number | ||||||||
|
|
| |--- | data[4] = | Actual channel | ||||||||
|
|
| |--- | data[5..8] = | RPV = Rated primary value | ||||||||
|
|
| |--- | data[9..12] = | R32 | RSV = Rated secondary value | |||||||
|
|
| |--- | data[13..16] = | R32 | RFA = Reference factor | |||||||
|
|
| |--- | data[17..IEC870_MAX_ASDU_DATA_BYTE] = |
| Reserved |