M_LRD_TA_3
List of recorded disturbances.
- obj |
|
|
|
| ||||||||||
|--- | + head |
|
|
| Reserved | |||||||||
|--- | - ident |
|
|
| ||||||||||
| | |--- | eType | = 0x17 (23) | = M_LRD_TA_3 | ||||||||||
| | |--- | bSQ |
| = FALSE | Sequence of information objects | |||||||||
| | |--- | nObj |
| = i | Number of objects | |||||||||
| | |--- | eCOT |
|
| ||||||||||
| | |--- | asduAddr |
|
| Common address of asdu | |||||||||
| | |--- | eClass |
|
| ||||||||||
|--- | - info |
|
|
| ||||||||||
| |--- | fc |
|
| ||||||||||
| |--- | n |
| = 0 | not used | |||||||||
| |--- | stream |
|
| ||||||||||
|
| |--- | length | = i * 10 |
| |||||||||
|
| |--- | data |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| |
|
|
| |--- | data[0..1] = | Fault number | Dataset 1 | ||||||||
|
|
| |--- | data[2] = | RES | OTEV | TEST | TM | TP | SOF = Status of fault | ||||
|
|
| |--- | data[3..9] = | Seven octets binary time tag | |||||||||
|
|
| |--- | data[10..IEC870_MAX_ASDU_DATA_BYTE] = |
|
| Dataset 2..i | |||||||