M_MEI_NA_3
Measurands I.
- obj |
|
|
|
| |||||||||
|--- | + head |
|
|
| Reserved | ||||||||
|--- | - ident |
|
|
| |||||||||
| | |--- | eType | = 0x3 (3) | = M_MEI_NA_3 | |||||||||
| | |--- | bSQ |
| = FALSE | Sequence of information objects | ||||||||
| | |--- | nObj |
| = i | Number of objects | ||||||||
| | |--- | eCOT |
|
| |||||||||
| | |--- | asduAddr |
|
| Common address of asdu | ||||||||
| | |--- | eClass |
|
| |||||||||
|--- | - info |
|
|
| |||||||||
| |--- | fc |
|
| |||||||||
| |--- | n |
|
| |||||||||
| |--- | stream |
|
| |||||||||
|
| |--- | length | = 8 * i |
| ||||||||
|
| |--- | data |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|
|
|
| |--- | data[0] = |
| RES | ER | OV | MEA = Measurand with quality descriptor | ||||
|
|
| |--- | data[1] = | Current L2 | ||||||||
|
|
| |--- | data[2] = |
| RES | ER | OV | MEA = Measurand with quality descriptor | ||||
|
|
| |--- | data[3] = | Voltage L1-L2 | ||||||||
|
|
| |--- | data[4] = |
| RES | ER | OV | MEA = Measurand with quality descriptor | ||||
|
|
| |--- | data[5] = | Active power P | ||||||||
|
|
| |--- | data[6] = |
| RES | ER | OV | MEA = Measurand with quality descriptor | ||||
|
|
| |--- | data[7] = | Reactive power Q | ||||||||
|
|
| |--- | data[8..IEC870_MAX_ASDU_DATA_BYTE] = |
| Reserved |