FB_MdPtpMotion

FB_MdPtpMotion 1:

This machine data component contains parameters that are relevant for linear motion.

Syntax:

FUNCTION_BLOCK FB_MdPtpMotion EXTENDS FB_MdBaseComponent

FB_MdPtpMotion 2: Machine data

Index (Identifier)

Parameter

PLC storage location

0x0000 2010

JogVelocityPos

FB_MotionHmi

 

0x0000 2011

JogVelocityNeg

0x0000 2012

JogLimitingPos

0x0000 2013

JogLimitingNeg

0x0000 2020

Moves(1).ManualVelocity

FB_PtpMotionHmi.Moves().

0x0000 2021

Moves(2).ManualVelocity

0x0000 2030

ToolAdaption.Offset

Axis.ToolAdaption

0x0000 2031

ToolAdaption.Inverted

FB_MdPtpMotion 3: Properties

Name

Type

Access

Initial value

Description

Connected

BOOL

Get

FALSE

Component is connected to its dependencies (except for the MD container).

FB_MdBaseComponent

LinkedContainer

I_MdBaseContainer

Get

NULL

Points to the container to which the component was appended.

Tc3_PlasticFunctions.FB_MdComponent

Further characteristics

<>

<>

<>

Implemented by FB_MdComponent

FB_MdPtpMotion 4: Methods

Name

Description

AddNextComponent()

Adds the subsequent component to the component (list).

FB_MdPtpMotion

Connect(ipAxis, ipAxisHmi)

Connects the component with the necessary dependencies.

FB_MdBaseComponent

[PROTECTED] ConfigCompType(eCompType)

Used with inheriting classes to initialize the encoding offset to E_StandardCompType.

[PROTECTED] ConfigCompTypeEx()

Used with the inheriting class to initialize the encoding offset.

[PROTECTED] NextString(…)

Simplified method for reading a text-based machine data parameter. This method is used within the MdNextParameter(...) Callback method.

[PROTECTED] SetString(…)

Simplified method for writing a text-based machine data parameter. This method is used within the MdSetParameter(...) Callback method.

Tc3_PlasticFunctions.FB_MdComponent

Other methods

Implemented by FB_MdComponent.

FB_MdPtpMotion 5: Event-driven methods (callback methods)

Name

Description

MdNextParameter(…)

Container call for saving the parameters in a file, implemented by FB_MdComponent.

MdSetParameter(…)

Container call for loading the parameters into the runtime, implemented by FB_MdComponent.

FB_MdPtpMotion 6: Interfaces

Type

Description

I_MdComponent

Standard interface on FB_MdComponent

I_MdPtpMotion

Standard interface on FB_MdPtpMotion.

I_MdBaseComponent

Standard interface on FB_MdBaseComponent

Further interfaces

Implemented by FB_MdComponent

Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT 4026 >= v3.1.4026.19
TwinCAT 4024 >= v3.1.4024.71

PC or CX (x64, x86)

Tc3_PlasticBaseApplication (>= v12.14.0.0)