References
NuGet packages can be added to the project under the References folder via the package management system NuGet.
TF8550 | Plastic HMI Framework
The following NuGet packages from the product can be used specifically for plastics processing machines:
NuGet package | Description |
|---|---|
Beckhoff.TwinCAT.HMI.Plastic | Serves as a collection package to install all other NuGet packages on this list in the correct version with a single installation. |
Addition to the NuGet package Beckhoff.TwinCAT.HMI.Controls to extend the toolbox with specific controls for plastic processing machines (e.g. ArrowMotionGraph, CamControl, PfwSingleTempControl etc.). | |
Complementary functions for the project. | |
Contains the icons and graphics used in the Plastic Application HMI project, as well as other resources for plastic processing machines. | |
Beckhoff.TwinCAT.HMI.Plastic.Injection | Expansion of the toolbox with controls for visualizing and analyzing data recorded during a machine cycle. Requires installation of the NuGet package |
Beckhoff.TwinCAT.HMI.Plastic.Injection.Data | Server extension for processing the data recorded during a machine cycle by a TwinCAT Measurement Plastic ShotScope project. |
Contains the language keys used in the Plastic Application HMI project with translations in English and German specifically for plastics processing machines. | |
Addition to the NuGet package Beckhoff.TwinCAT.HMI.RecipeManagement to extend the Recipe Management extension. | |
Contains functions for integrating RFID readers and associated chips. | |
Addition to the NuGet package Beckhoff.TwinCAT.HMI.Plastic.Controls to extend the toolbox with controls and functions in the temperature area. | |
Adds a Plastic theme to the themes and includes special design adjustments for the Plastic Application HMI project. |
Using TwinCAT HMI with the TF8550 NuGet packages
The NuGet packages of the TF8550 product can be integrated into any TwinCAT HMI project. For this purpose, the corresponding license for TF8550 is required in the PLC. The package provides the NuGet packages described in chapters. The NuGet packages can be included via the package management system NuGet. To do this, the package source under which the NuGet packages are located must be included. After that, the NuGet packages can be located and installed via the search. The installed NuGet packages are available in the project after a restart of the project.
Configurator control: The Configurator control is part of the Beckhoff.TwinCAT.HMI.Plastic.Controls NuGet package and can be dragged onto a view or content via the toolbox. The control is used to set specific functions and the appearance of some other controls that are in the same NuGet package. The control only needs to exist with the desired parameters, but has no other functionality and therefore does not need to be visible.
Requirements for TC3 Plastic Application with TwinCAT HMI V1.12
Version | TE2000 | TwinCAT 3 HMI Engineering | TF8550 | Plastic HMI Framework |
|---|---|---|
v12.16.0 | v12.762.56
| v12.24.0
|
v12.14.1 | v12.762.56
| v12.22.12
|
v12.12.0 | v12.762.46
| v12.18.0
|
v12.10.2 | v12.760.59
| v12.16.12
|
v12.8.1 | v12.760.59
| v12.14.0
|
v12.7.0 | v12.760.59
| v12.12.0
|
v12.6.0 | v12.760.44
| v12.8.0
|
v12.5.1 | v12.758.8
| v12.6.0
|
Requirements for TC3 Plastic Application with TwinCAT HMI V1.14
Version | TE2000 | TwinCAT 3 HMI Engineering | Workload | TF8550 | Plastic HMI Framework |
|---|---|---|
v12.16.0 | v14.12.1
| v14.24.0
|
v12.14.1 | v14.11.0
| v14.22.12
|
v12.12.0 | v14.6.0
| v14.18.0
|