I_MotionBaseDev
Represents the extended interface for a motion unit.
Syntax:
INTERFACE I_MotionBaseDev EXTENDS I_MotionBase
Properties
Name | Type | Access | Description |
|---|---|---|---|
I_MotionActuals | Get | Provision of current actual values (positions, velocities, etc.) | |
I_MotionBaseDev | |||
[ | UDINT | Get, Set | A counter that assigns an identification to each activated command. |
[ | E_CurrentCmd | Get, Set | A counter that assigns an identification to each activated command. |
[ | UDINT | Get | The next value to be used as CmdCurrent. |
[ | I_CoreDebug | Get | Debugging support |
[ | LREAL | Get | In the startup phase, the axis will determine the cycle time of the PLC task that runs the axis function. The axis will not execute any function if it could not update this value. |
[ | LREAL | Get | The internal query of the cycle time is valid |
I_MotionBase | |||
I_Jog | Get | Command motion without a defined destination (travel on revocation). | |
I_MotionParams | Get | Compilation of motion parameters | |
Name | STRING | Get | The textual name of the motion unit. |
I_Power | Get | Function for releasing the axis and its direction-related feed releases. | |
E_AxiState | Get | The current state of the axis. | |
Methods
Name | Description |
|---|---|
Cyclic() | This method implements all motion mechanisms that must be called cyclically. |
I_MotionBaseDev | |
[ | Checks and configures a Corefunction for cycle processing. |
[ | Only for internal use. |
[ | This method changes the state of the axis with high priority. |
[ | Only for internal use. |
[ | Used to determine the cycle time. |
[ | For internal use only. Replaced by |
I_MotionBase | |
DoReset( | Triggers the reset of error states in the axis and in all local CoreFunctions. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.55 | PC or CX (x64, x86) | Tc3_PlasticFunctions (>= v3.12.5.0) |