FB_BA_BaseAO

The function block FB_BA_BaseAO represents the object of an analog output.
It is the base of all analog outputs.
Inheritance hierarchy
FB_BA_Base
Syntax
FUNCTION_BLOCK ABSTRACT FB_BA_BaseAO EXTENDS FB_BA_ComEventObject IMPLEMENTS I_BA_AnalogOutObject, I_BA_AnyValue
VAR_INPUT
bEnSfty : BOOL;
fValSfty : REAL;
bEnCrit : BOOL;
fValCrit : REAL;
bEnManLoc : BOOL;
fValManLoc : REAL;
bEnPgm : BOOL;
fValPgm : REAL;
END_VAR
VAR_OUTPUT
fPresentValue : REAL;
eActivePrio : E_BA_Priority;
END_VAR
VAR_INPUT CONSTANT PERSISTENT
{region 'Variable Parameters'}
fResolution : REAL := BA_Param.fOutput_DefResolution;
fScaleOffset : REAL := BA_Param.fOutput_DefScaleOffset;
fDefaultValue : REAL;
bEnOutOfService : BOOL;
eUnit : E_BA_Unit := E_BA_Unit.Invalid;
fCOVIncrement : REAL := BA_Param.fDefCOVIncrement;
stLowLimit : ST_BA_LimitParam;
stHighLimit : ST_BA_LimitParam;
fLimitDeadband : REAL := BA_Param.fDefLimitDeadband;
{endregion}
{region 'Operational Parameters'}
bEnManualRm : BOOL;
fValManualRm : REAL;
{endregion}
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
bEnSfty | BOOL | Enabling the "Safety" priority. |
fValSfty | REAL | Analog value for the "Safety" priority. |
bEnCrit | BOOL | Enabling the "Critical" priority. |
fValCrit | REAL | Analog value for the "Critical" priority. |
bEnManLoc | BOOL | Enabling the "Manual Local" priority. |
fValManLoc | REAL | Analog value for the "Manual Local" priority. |
bEnPgm | BOOL | Enabling the "Program" priority. |
fValPgm | REAL | Analog value for the "Program" priority. |
Outputs
Name | Type | Description |
|---|---|---|
fPresentValue | REAL | Current analog output value of the object. |
eActivePrio | Active priority. |
Inputs CONSTANT PERSISTENT
Name | Type | Description |
|---|---|---|
REAL | Resolution of an analog signal for scaling a measured value. | |
REAL | Scaling offset. | |
fDefaultValue | REAL | Value that is assumed if all 16 priorities of the Priority array of a commandable object have no entry or are NULL. |
bEnOutOfService | BOOL | This variable sets an object out of service. It is thus OutOfService. |
eUnit | Unit of the input or output value of an analog object. | |
fCOVIncrement | REAL | The variable specifies the minimum change in present value that will cause a COV notification to be issued to subscribed COV clients. This property is required if COV reporting is supported by this object. |
stLowLimit | Parameterization of the lower limit value monitoring of an analog object. The variable bEnable must be TRUE to enable limit value monitoring. The variable fValue is used to parameterize the lower limit value. | |
stHighLimit | Parameterization of the upper limit value monitoring of an analog object. The variable bEnable must be TRUE to enable limit value monitoring. The variable fValue is used to parameterize the upper limit value. | |
fLimitDeadband | REAL | Dead band or hysteresis for the values HighLimit and LowLimit of the limit value monitoring of an analog object. |
bEnManualRm | BOOL | Enabling the "Manual Remote" priority. |
fValManualRm | REAL | Analog value for the "Manual Remote" priority. |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.35 | Tc3_XBA from v5.3.0.0 |