FB_BA_EventObject

The FB_BA_EventObject function block extends the basic functionalities of a BACnet object by the properties of the object-internal notification (Intrinsic Reporting). Here, notifications and alarm messages are generated by the BACnet object itself and forwarded to a notification class.
In this object the corresponding events must be enabled. This is done via the BACnet property Event_Enable. Each event (TO_OFFNORMAL, TO_FAULT and TO_NORMAL) can be enabled individually.
Syntax
FUNCTION_BLOCK ABSTRACT FB_BA_EventObject EXTENDS FB_BA_Object IMPLEMENTS I_BA_EventObject, I_BA_EventValue
VAR_OUTPUT
bEvent : BOOL;
eEventState : E_BA_EventState;
END_VAR
VAR_INPUT CONSTANT PERSISTENT
{region 'Variable Parameters'}
bEventDetectionEnable : BOOL := TRUE;
nEventClassID : UDINT;
aEventTransitionText : T_BA_EventTransitionText := BA_Param.aEventTransitionText;
{endregion}
END_VAR
VAR_INPUT CONSTANT
{region 'Operational Parameters'}
bAcknowledgeRm : BOOL;
{endregion}
END_VAR
VAR
{region 'Output-Properties'}
eEventType : E_BA_EventType := E_BA_EventType.Invalid;
eAlarmMode : E_BA_AlarmMode := E_BA_AlarmMode.Invalid;
eReliability : E_BA_Reliability;
eEventTransition : E_BA_EventTransition := E_BA_EventTransition.Invalid;
{endregion}
END_VAR
VAR
{region 'Event'}
stStateFlags : ST_BA_StatusFlags;
stAckedTransitions : ST_BA_EventTransitions;
aEventEnable : T_BA_EventTransitions;
{endregion}
END_VAR
Outputs
Name | Type | Description |
|---|---|---|
bEvent | BOOL | The variable signals an abnormal event of an object. The type of event, e.g. an alarm, a maintenance message, etc., is described within the event class associated with the object. |
eEventState | The variable describes the state of an event. |
Inputs CONSTANT PERSISTENT
Name | Type | Description |
|---|---|---|
bEventDetectionEnable | BOOL | The variable indicates whether intrinsic reporting is enabled in the object. It must be TRUE to activate. It controls whether the events are taken into account within further processing, e.g. in event lists. |
nEventClassID | UDINT | This property specifies the instance of the event class to be used for event notification distribution (see Events). |
aEventTransitionText | The array contains three strings, which are the base for the message texts of the events TO_OFFNORMAL, TO_FAULT and TO_NORMAL represent. The message texts are stored in the list TxtEvent_EN or TxtEvent_DE. Depending on the language selection, the English or German text list is installed when TF8040 is installed. The message texts are concatenated with other strings to a message in TF8040. |
Inputs CONSTANT
Name | Type | Description |
|---|---|---|
bAcknowledgeRm | BOOL | Input for local acknowledgement of the events of an object. |
VAR
Name | Type | Description |
|---|---|---|
eEventType | Event type. | |
eAlarmMode | Definition of how to deal with an alarm. | |
eReliability | This variable indicates whether the value of the Present_Value property is reliable (NO_FAULT_DETECTED), otherwise it represents the reason (e.g. short circuit, missing sensor, etc.). | |
eEventTransition | Mapping of the BACnet data type BACnetEventTransitionBits. | |
stStateFlags | Mapping of the BACnet property Status_Flags. | |
stAckedTransitions | Mapping of the BACnet Properties Acked_Transitions. | |
aEventEnable | Inside the array there are three event-enable bits. This allows the detection of the TO_OFFNORMAL, TO_FAULT and TO_NORMAL state changes on the object to be selectively suppressed. aEventEnable[1] = TO_OFFNORMAL aEventEnable[2] = TO_FAULT aEventEnable[3] = TO_NORMAL |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.35 | Tc3_XBA from v5.3.0.0 |