E_BA_EventState
The enumeration is used to display and classify events.
Syntax
TYPE E_BA_EventState:
(
Invalid := 0,
Unknown := 1,
eNormal := 2,
eFault := 3,
eOffNormal := 4,
eLowLimit := 5;
eHighLimit := 6
)BYTE;
END_TYPE
Name | Description |
---|---|
Invalid | No significance for the user |
eUnknown | State unknown |
eNormal | Normal operation |
eFault | Invalid value |
eOffnormal | Alarm state |
eLowLimit | Lower limit value undershot |
eHighLimit | Upper limit value exceeded |
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT 3.1 4024.35 | Tc2_BA2_Common from V2.1.20.0 |