E_BA_Reliability
The enumeration allows the reliability of sensors or measurement data to be assessed.
Syntax
TYPE E_BA_Reliability:
(
Invalid := 0,
eNoFaultDetected := 1,
eNoSensor := 1,
eOverRange := 2,
eUnderRange := 3,
eOpenLoop := 4,
eShortedLoop := 5,
eNoOutput := 6,
eUnreliableOther := 7,
eProcessError := 8,
eMultiStateFault := 9,
eConfigurationError := 10,
eCommunicationFailure := 12,
eMemberFault := 13,
eMonitoredObjectFault := 14,
eTripped := 15
);
END_TYPEName | Description |
|---|---|
Invalid | No significance for the user. |
eNoFaultDetected | NO_FAULT_DETECTED No error described in this enumeration was detected. |
eNoSensor | NO_SENSOR There is no sensor connected to the input object. |
eOverRange | OVER_RANGE The measured value is above the normal measuring range. |
eUnderRange | UNDER_RANGE The measured value is below the normal measuring range. |
eOpenLoop | OPEN_LOOP A value is detected that indicates a wire break. |
eShortedLoop | SHORTED_LOOP A value is detected that indicates a short circuit. |
eNoOutput | NO_OUTPUT There is no output device connected to the output object. |
eUnreliableOther | Internal: other plausibility error. |
eProcessError | PROCESS_ERROR A process error has occurred. |
eMultiStateFault | MULTI_STATE_FAULT The FAULT_STATE, FAULT_LIFE_SAFETY or FAULT_CHARACTERSTRING error algorithm has detected an error state. |
eConfigurationError | CONFIGURATION_ERROR The properties of the object are not in a consistent state. |
eCommunicationFailure | COMMUNICATION_FAILURE Communication error |
eMemberFault | Fault member |
eMonitoredObjectFault | Fault on the monitored object. |
eTripped | Tripped |